

Marque: Hubbell Wiring Device-Kellems
No de catalogue: SCH7
Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
SCH7
Construction
Stamped
Coupure (ou découpure)
1) 1.40" Opening
Matériau
Chrome
Matériel - quincaillerie de montage
Screw Mounting
Nombre d'unités multiplex
1-Gang
Orientation
Vertical Mount
Spécifications
Taille
Standard
Type
1-Single - 1.40 in. Hole
Type
Single
Type d'article
Screw Mount
UPC
883778200601
Épaisseur
0.03
Poids
0.05 lb
Taille
Standard
Taille de l'afficheur
Standard Sized
Norme(s) de l'industrie
UL Listed
Nombre d'unités multiplex
1-Gang
Orientation
Vertical Mount
Quantité dans l'emballage
10