
Marque: TradeSelect
No de catalogue: A2520624D
Power and data devices are accessible from the same side of the pole, Internal barrier isolates voice or data channel from power channel, Delivers greater flexibility and capacity per pole, with duplex receptacle
Application
Used to bring power and or data connections down from a ceiling space to a work station, Provide cable protection
Catalog Number
A2520624D
Matériau
Aluminum
Type
Service Pole
UPC
805035013243
Dimensions
2.08 po x 2.13 po x 240.6 po
Hauteur
240.6 in
Largeur
2.13 in
Longueur
2.08 in
Norme(s) de l'industrie
CSA Certified