



Marque: TradeSelect
No de catalogue: A259628D
Power and data devices are accessible from the same side of the pole, Internal barrier isolates voice or data channel from power channel, Delivers greater flexibility and capacity per pole, with duplex receptacle
Application
Used to bring power and or data connections down from a ceiling space to a work station, Provide cable protection
Catalog Number
A259628D
Matériau
Aluminum
Ouvertures défonçables
2
Type
Service Pole
Type de fini
Painted Satin Grey
UPC
805035004999
Dimensions
2.08 po x 2.13 po x 108.6 po
Hauteur
108.6 in
Largeur
2.13 in
Longueur
2.08 in
Norme(s) de l'industrie
CSA Certified
Ouvertures défonçables
2