
Marque: Hubbell Premise Wiring
No de catalogue: HJU6AEI24
Cobra-Lock™ Termination
Application
Up to 10GBASE-T, 802.3bt POE
Catalog Number
HJU6AEI24
Conditions environnementales
Indoor Dry Unless Protected By Additional Means
Contacts
IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating
Couleur
Ivoire
Cycles de fonctionnement
750+ Plug & 25 Re-Termination Cycles
Indicateur EU RoHs
Yes
Matériau de construction - Unité principale
Thermoplastic and Diecast Zinc
Matériau des contacts
Copper Alloy with Gold Over Plating
Matériel - bâti
High-impact thermoplastic (UL 94V-0) and Diecast Zinc
Performance
TIA Cat 6A Component, Third Party Verified
Série
Cobra-Lock™ Series
Spécifications
Taille
0.87 (22) x 0.67 (17) x 1.39 (35)
Températures nominales
Max Continuous- 75° C, Minimum- -40° C Without Impact
Type
RJ-45 Jack
Type
Modular Jack with Cobra-Lock
Type d'article
Modular Jack with Cobra-Lock
Type de montage
Snap-fit
UPC
662620663388
Dimensions
0.87 (22) x 0.67 (17) x 1.39 (35)
Taille
0.87 (22) x 0.67 (17) x 1.39 (35)
Taille de l'afficheur
Standard Sized Product
Connectivité
RJ45 Jack to Cobra-Lock
Tenue en tension
1,000 Vac @ 60 Hz
Contacts
IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating
Conditions environnementales
Indoor Dry Unless Protected By Additional Means
Indicateur EU RoHs
Yes
Norme(s) de l'industrie
Cycles de fonctionnement
750+ Plug & 25 Re-Termination Cycles
Performance
TIA Cat 6A Component, Third Party Verified
Températures nominales
Max Continuous- 75° C, Minimum- -40° C Without Impact
Nombre d'articles dans l'emballage
24
Quantité dans l'emballage
15