
Marque: WILEY
No de catalogue: WEEB-LUG-15.8
Application
WEEB grounding lugs are high quality solutions for your grounding needs. The tin-plated lug assures minimum contact resistance and protection against corrosion. The low profile allows installation in a variety of positions with one solid or stranded copper wire (14 AWG to 6 AWG), or two copper wires (12 AWG to 10 AWG) secured by a 1/4-28 stainless steel screw, horizontal to the tang. The WEEB® Grounding Lug is installed using stainless steel mounting hardware. When tightened, the WEEB® washer’s specialized teeth embed into coated metal surfaces or any electrically conductive metal to establish a reliable electrical connection. Availalable with or without varying hardware assembled or unasssembled. UL467 and UL2703 listed.
Catalog Number
WEEB-LUG-15.8
Type d'article
UPC
781810537534
UPC 14 Digit GTIN
00781810537534
Dimension - Taille des filets
-
Taille des boulons
5/16 in
Enregistré pour certification
UL2703
Enregistré UL
Yes
Norme(s) de l'industrie
UL2703
Normes - Conformité RoHS
CM