Marque: TradeSelect
No de catalogue: RB1207
Trade size: 1-1/4"-3/4", Case Quantity: 50
Application
Use on threaded rigid/IMC conduit
Catalog Number
RB1207
Matériau
Steel
Type
Reducing bushing
UPC
626463033616
Norme(s) de l'industrie
cULus Listed