HUBBELL CANADA
Image of EYD-0 Raccord d'étanchéité EYD 4" Aluminium, Femelle/Femelle, EYD-0

Raccord d'étanchéité EYD 4" Aluminium, Femelle/Femelle, EYD-0

Marque: Killark

No de catalogue: EYD-0

4" EYD Raccord Scellant avec drain Aluminium, Femelle/Femelle.

  • Threaded for Rigid Conduit or IMC
  • Tapered threads (NPT)
  • Simplified installation
  • Internal drainage path provides a visual means to ensure that the compound chamber is properly filled
  • Temporary plastic sleeve protects thread for drain/breather from contamination when pouring compound
  • Unique design enables installation of drain/breather right after compound is poured – no waiting
  • Provides continuous water drain path while allowing conduit run to breathe, in compliance with the NEC
  • Includes Drain Breather Fitting KDB-1

Aluminium sans cuivre (moins de 4/10 de 1 %). Revêtement en poudre appliqué électrostatiquement.

Général

Application

To minimize the passage of gases and vapors from one electrical installation to another through the conduit system while offering a degree of ventilation and draining of condensation. To confine any explosions from sealed enclosures and prevent pressure pilling between conduit systems.

Catalog Number

EYD-0

Couleur

Gris

Indicateur EU RoHs

Contact Manufacturer

Matériau

Copper-free aluminum (less than 4/10 of 1%)

Série

EYD Series

Type

Sealing Fitting

Type de fini

  • Powder Epoxy Paint

UPC

783936110707

Dimensions

Hauteur

9.78 in

Largeur

5.125 in

Poids

6.33 lb

Poids brut de l'emballage

7

Taille du moyeu

4"

Certifications et conformité

Classement(s) de risque

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Fiche technique

3R

Indicateur EU RoHs

Contact Manufacturer

Numéro de dossier « CSA »

LR11716

Numéro de dossier « UL »

E10514

Logistique

Quantité dans l'emballage

1