HUBBELL CANADA
Rework Device Box, 2-1/2 In. Deep, 11 Cu. In., With Flush Ears, NMD90 And AC90, With 1/2 In.KO (50-Pack), HEZ101BAR
Image of HEZ101BAR Rework Device Box, 2-1/2 In. Deep, 11 Cu. In., With Flush Ears, NMD90 And AC90, With 1/2 In.KO (50-Pack), HEZ101BAR
Image of HEZ101BAR Rework Device Box, 2-1/2 In. Deep, 11 Cu. In., With Flush Ears, NMD90 And AC90, With 1/2 In.KO (50-Pack), HEZ101BAR

Rework Device Box, 2-1/2 In. Deep, 11 Cu. In., With Flush Ears, NMD90 And AC90, With 1/2 In.KO (50-Pack), HEZ101BAR

Marque: TradeSelect

No de catalogue: HEZ101BAR

Rework Device Box, 2-1/2 In. Deep, 11 Cu. In., With Flush Ears, NMD90 And AC90, With 1/2 In.KO (50-Pack)

Général

Application

For use on house wiring devices such as switches or receptacles

Catalog Number

HEZ101BAR

Système de câblage

Non-Metallic Sheathed (NMD) 14-2 to 12-3/ Armoured Cable (AC) 14-2 to 10-3

Type

Device Box

UPC

805035055489

Certifications et conformité

Enregistré pour certification

CETL

Logistique

Quantité dans l'emballage

50