
Marque: Hubbell Wiring Device-Kellems
No de catalogue: S1R10INTUMDIV
Standard Product
Application
10" Fire-Rated Poke-Through Series
Application - pour utilisation sur
Concrete
Catalog Number
S1R10INTUMDIV
Couleur
Blanc
Indicateur EU RoHs
Contact Manufacturer
Marque des goujons
SystemOne Recessed
Matériau
Composite
Taille
Standard Sized Product
Type
Accessories
Type
10" Recessed Rated Poke Through Accessories
Type d'article
Type de fini
Type de montage
Screw Mount
UPC
783585548104
Taille
Standard Sized Product
Entrée de câble
Through Cover
Indicateur EU RoHs
Contact Manufacturer
Norme(s) de l'industrie
cULus Listed