
Marque: Hubbell Wiring Device-Kellems
No de catalogue: S1R8PTZZ3BRZ
(4) 20A pre-wired receptacles
Application
8" Fire-Rated Poke-Through Series
Application - pour utilisation sur
Concrete
Catalog Number
S1R8PTZZ3BRZ
Couleur
Bronze
Indicateur EU RoHs
Contact Manufacturer
Matériau
Fabricated
Matériel - quincaillerie de montage
Mounting Hardware Included
Nombre de prises de sortie
(2) Two 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads
Taille
Standard Sized Product
Type
FRPT - Complete Kits
Type
8" Recessed Rated Poke Through Kit
Type d'article
Type de fini
Type de montage
8" Core Hole
UPC
783585444062
Taille
Standard Sized Product
Entrée de câble
Through Cover
Indicateur EU RoHs
Contact Manufacturer
Norme(s) de l'industrie
Nombre de prises de sortie
(2) Two 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads