

Marque: Hubbell Wiring Device-Kellems
No de catalogue: S1R6SPHC2
(4) 20A pre-wired receptacles; one or two circuits
Application
6" Fire-Rated Poke-Through Series
Application - pour utilisation sur
Concrete
Catalog Number
S1R6SPHC2
Couleur
Blanc
Matériau
Fabricated
Matériel - quincaillerie de montage
Mounting Hardware Included
Nombre de prises de sortie
(4) 20A Pre-Wired Receptacles (2 Controlled), 1 or 2 Circuits, 18" Leads
Taille
Standard Sized Product
Type
Sub-Plates
Type
6" Recessed Rated Poke Through Sub Plates
Type d'accessoire
Sub Plate
Type d'article
6" Recessed Fire-Rated Poke-Through Components
Type de fini
White Paint
Type de montage
UPC
783585545554
Poids
0.5 lb
Taille
Standard Sized Product
Norme(s) de l'industrie
cULus Listed
Nombre de prises de sortie
(4) 20A Pre-Wired Receptacles (2 Controlled), 1 or 2 Circuits, 18" Leads
Quantité dans l'emballage
12