HUBBELL CANADA
Image of VM4P155 Série VM4 - Logement 150W Metal Halide 480V, VM4P155

Série VM4 - Logement 150W Metal Halide 480V, VM4P155

Marque: Killark

No de catalogue: VM4P155

Série VM4 - 150W Metal Halide 480V Logement.

  • Ballast tank and splice box – corrosion resistant copper-free aluminum alloy with baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection.
  • All external hardware – 316 stainless steel.
  • Guards – painted copper-free aluminum alloy or 316SS for 7-3/4” glass optics and Enclosed Reflectors.
  • Spin-top Refractor Guards are Plated Steel.
  • Reflectors – lightweight, corrosion resistant fiberglass reinforced polyester, or copper-free aluminum.
  • Seven mounting splice box types
  • Pendant, Flex Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion – in a variety of entry sizes, including M20 for the VMX ceiling style.
  • Quartz auxiliary, HPS instant restart, Ballast Protectors
  • Normally shipped as components for fast delivery, or may be ordered factory assembled with or without lamps.
  • Options for fuses and quick disconnect

La série VM4 est un luminaire HID pour baies basses et hautes. Ce luminaire est fabriqué avec un boîtier et un support en aluminium moulé sans cuivre qui conviennent aux environnements difficiles et dangereux.

Général

Catalog Number

VM4P155

Indicateur EU RoHs

Contact Manufacturer

Matériau

Aluminum, Copper Free (less than 4/10 of 1%)

Source d'éclairage

Metal Halide Pulse

Type d'élément optique

Luminaire Only

Type de fini

Type de montage

Luminaire Only

UPC

783936007830

Caractéristiques électriques

Fréquence nominale

60 Hz

Puissance en Watts

150 W

Tension nominale

480 VAC

Certifications et conformité

Classement(s) de risque

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Indicateur EU RoHs

Contact Manufacturer