HUBBELL CANADA
Image of R1S300 SANGLE RIGIDE 1 TROU ACIER 3.00PO, R1S300
Liquidation

SANGLE RIGIDE 1 TROU ACIER 3.00PO, R1S300

Marque: TradeSelect

No de catalogue: R1S300

SANGLE RIGIDE 1 TROU ACIER 3.00PO.

Trade size: 3" (78), Case Quantity: 50

Général

Application

Used to mount EMT conduit

Catalog Number

R1S300

Matériau

Steel

Type

One hole strap

UPC

626463033111

Certifications et conformité

Enregistré pour certification

CSA, UL LISTED