HUBBELL CANADA
Image of 872212GP SQUARE HEAD LAG SCREW, 1/4in GIMLET THREAD x 2-1/2in LONG
Image of 872212GP SQUARE HEAD LAG SCREW, 1/4in GIMLET THREAD x 2-1/2in LONG

SQUARE HEAD LAG SCREW, 1/4in GIMLET THREAD x 2-1/2in LONG

Marque: CHANCE Utility

No de catalogue: 872212GP

Lag screws provide support where a screw type fastener is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Gimlet thread point
  • Upset shoulder maintains snug fit
  • Thread length is 1-3/4"
  • Galvanized per ASTM A-153

General

Catalog Number

872212GP

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Gimlet Point

Type

Screws

UPC

096359075332

Dimensions

Diameter

0.25 in

Distance From Pole

N/A

Length

2.5 in

Length Threaded Area

1.75

Weight

0.03 lb

Logistics

Carton Quantity

1000

Pallet Quantity

64000