HUBBELL CANADA
Image of SNAP8200UACI SNAP8200UACI
Image of SNAP8200UACI SNAP8200UACI
Image of SNAP8200UACI SNAP8200UACI
Image of SNAP8200UACI SNAP8200UACI
Image of SNAP8200UACI SNAP8200UACI

SNAP8200UACI

Marque: Hubbell Wiring Device-Kellems

No de catalogue: SNAP8200UACI

Dispositif de câblage Hubbell Kellems, dispositifs à lame droite, SNAP-ConnectDécorateur Duplex, prise de chargeur USB, qualité hospitalière, 15A 125V, 2-Mise à la terre à 3 fils, 5-15R, ports de chargeur 5A "A" et "C", ivoire.

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Fast Charge USB Ports
  • Combination Ports, One Type A, One Type C
  • High Power 3 Amp, up to 9 Volt USB Output
  • USB Ports Rated 10,000 Cycles
  • Hospital Grade Receptacle

Général

Catalog Number

SNAP8200UACI

Série

SNAPConnect® Series

Type

Style Line Decorator

Type

One Type A, One Type-C USB Port

UPC

883778308567

Dimensions

Poids

0.31 lb

Logistique

Quantité dans l'emballage

10