MI LISTA
HUBBELL CANADA
Image of AMOBL10 Advanced Multimedia Outlet, Bracket, Blank
Image of AMOBL10 Advanced Multimedia Outlet, Bracket, Blank

Advanced Multimedia Outlet, Bracket, Blank

Marca: Hubbell Premise Wiring

ID del Catálogo: AMOBL10

Data Housing Hardware, AMO Bracket, Blank, Light Almond/Office White

  • Product Sold in Packs of 10

Blank Fill in for Keystone Opening

Detalles del producto

General

Application

Application - For Use On

AMO Housing

Catalog Number

AMOBL10

Color

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

EU RoHS Indicator

Yes

Item Type

iSTATION AMO Multimedia Boxes

Material

High-Impact Thermoplastic (UL 94V-0)

Shelves

None

UPC

662620804613

Dimensiones

Height

5.5 in

Certificaciones y Cumplimiento

Industry Standard(s)

  • ADA compliant
  • CSA Certified
  • RoHS Compliant
  • UL and cUL Listed 1863

Logística

Carton Quantity

10