HUBBELL CANADA
Steel Stud Device Box, Gangable, 2 In. Deep, 12 Cu. In., With MSBS Bracket, 1-5/8 & 2-3/8 In.Stud Size, Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (24-Pack), H3102MSBUBAR
Image of H3102MSBUBAR Steel Stud Device Box, Gangable, 2 In. Deep, 12 Cu. In., With MSBS Bracket, 1-5/8 & 2-3/8 In.Stud Size, Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (24-Pack), H3102MSBUBAR
Image of H3102MSBUBAR Steel Stud Device Box, Gangable, 2 In. Deep, 12 Cu. In., With MSBS Bracket, 1-5/8 & 2-3/8 In.Stud Size, Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (24-Pack), H3102MSBUBAR

Steel Stud Device Box, Gangable, 2 In. Deep, 12 Cu. In., With MSBS Bracket, 1-5/8 & 2-3/8 In.Stud Size, Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (24-Pack), H3102MSBUBAR

Marque: TradeSelect

No de catalogue: H3102MSBUBAR

Steel Stud Device Box, Gangable, 2 In. Deep, 12 Cu. In., With MSBS Bracket, 1-5/8 & 2-3/8 In.Stud Size, Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (24-Pack)

Général

Application

Steel stud boxes are used in Commercial, Residential and Industrial construction.

Catalog Number

H3102MSBUBAR

Couleur

Gray

Matériau

Steel

Montage multiplex possible

Yes

Système de câblage

Non-Metallic Sheathed (NMD) 14-2 to 12-3/ Armoured Cable (AC) 14-2 to 10-3

Type

Switch Box, Box

Type de support

Steel Stud Bracket

UPC

805035055816

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Montage multiplex possible

Yes

Type de support

Steel Stud Bracket

Logistique

Quantité dans l'emballage

24