HUBBELL CANADA
Image of 400302402 STRAP, WALL
Image of 400302402 STRAP, WALL

STRAP, WALL

Marque: CHANCE Utility

No de catalogue: 400302402

Wall strap is mounted on side of building for deadending strand. The thimbleye end offers a smooth radius to protect the strand.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Three 9/16" mounting holes spaced at 8" apart
  • Galvanized steel per ASTM A-153

Général

Catalog Number

400302402

Enduit

Galvanized, ASTM A-153

Indicateur EU RoHs

Matériau

Steel

UPC

096359071266

Dimensions

Distance du pôle

N/A

Longueur

24.38 in

Poids

3.23 lb

Certifications et conformité

Indicateur EU RoHs

Numéro de spécification « CAS/CAO »

6558

Logistique

Nombre d'unités sur la palette

600