
Marque: WILEY
No de catalogue: WILEYBRAID12
Application
The corrosion resistant, tin plated copper Wiley line of bonding jumpers are high quality solutions for your system to create an electrical bond between two pieces of galvanized or other uncoated electrically conductive metals. Standard lengths range from 6" to 36", with or without installation hardware assembled or unassembled. Custom lengths are also available on request. UL467 and UL2703 Listed.
Catalog Number
WILEYBRAID12
Nom de commerce
WILEY
Type d'article
3B
UPC
781810565612
UPC 14 Digit GTIN
00781810565612
Dimension - Taille des filets
-
Largeur
0.709 in
Longueur
12 in
Taille des boulons
1/4 in
Certification - cULus
N
Certification - ETL
Y
Certification - Homologué CSA
N
Certification - Reconnaissance UL
N
Enregistré pour certification
UL2703
Enregistré UL
Yes
Norme(s) de l'industrie
UL2703
Normes - Conformité RoHS
CM
Nombre d'unités sur la palette
9000
Quantité dans l'emballage
100