
Marque: WILEY
No de catalogue: WILEYBRAID24-34
Application
The corrosion resistant, tin plated copper Wiley line of bonding jumpers are high quality solutions for your system to create an electrical bond between two pieces of galvanized or other uncoated electrically conductive metals. Standard lengths range from 6" to 36", with or without installation hardware assembled or unassembled. Custom lengths are also available on request. UL467 and UL2703 Listed.
Catalog Number
WILEYBRAID24-34
UPC
621945461277
Largeur
1.2 in
Longueur
24 in
Taille des boulons
3/4 in
Enregistré pour certification
UL2703
Enregistré UL
Yes
Norme(s) de l'industrie
UL2703
Nombre d'unités sur la palette
8400
Quantité dans l'emballage
50