

Marque: Pencell
No de catalogue: DT2436CLH00009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
DT2436CLH00009
Charge de poids
22,500/33,750 lb
Charge nominale (ANSI)
T22
Isolé?
No
Matériau
Polymer Concrete
UPC
662037198664
Largeur
24 in
Longueur
36 in
Poids
128 lb
Charge de poids
22,500/33,750 lb
Charge nominale (ANSI)
T22