

Marque: QUAZITE
No de catalogue: C10366003A009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
C10366003A009
Charge nominale (ANSI)
T8
Indicateur EU RoHs
Isolé?
No
Matériau
Polymer Concrete
QuaziteFRP
Yes
UPC
662037181734
Dimensions
60 po x 36 po x 3 po
Hauteur
3 in
Largeur
36 in
Longueur
60 in
Poids
286.65 lb
Indicateur EU RoHs
Charge nominale (ANSI)
T8