

Marque: QUAZITE
No de catalogue: PG3636CS0017
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PG3636CS0017
Charge nominale (ANSI)
T8
Isolé?
No
Matériau
Polymer Concrete
UPC
662037151638
Dimensions
36 po x 36 po x 3 po
Hauteur
3 in
Largeur
36 in
Longueur
36 in
Poids
225 lb
Charge nominale (ANSI)
T8