

Marque: Pencell
No de catalogue: PE30PLI12009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PE30PLI12009
Charge de poids
5,000 lb
Charge nominale (ANSI)
5K
Isolé?
No
Matériau
HDPE Plastic
UPC
662037199463
Largeur
20 in
Longueur
33 in
Poids
13 lb
Charge de poids
5,000 lb
Charge nominale (ANSI)
5K