Marque: Wiegmann
No de catalogue: NP2424C
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Steel panels are 12 gauge and are painted white smooth hybrid. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP2424C
Couleur
Blanc
Indicateur EU RoHs
Yes
Matériau
Carbon Steel
Type
Back Panel
Type de fini
Type de matériel
Carbon Steel
Type de montage
Mounting Holes
UPC
786725860463
Hauteur
22 in
Hauteur actuelle
22.2 in
Largeur
22 in
Largeur actuelle
22.2 in
Poids
16 lb
Profondeur
1.25 in
Indicateur EU RoHs
Yes
Quantité dans l'emballage
1