UB_PHOTO_BW
UB_PHOTO_BW
[FR] Discontinued

Hardware

Marque:

Burndy

No de catalogue:

UB399

U-BOLTS are threaded on the straight portion of the legs only allowing for more contact surface on the pipe or rod; For connections to pipe and rod.

Détails du produit

General

Application
Hardware
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Crimp Force Capacity
12 ton
Material
SILICON BRONZE
Tool Type
Hardware
Type
Die
UPC
621945466661
UPC 12 Digit
0

Dimensions

Dimension - B Length inch
5.75 in
Dimension - Bolt Size fraction
1/2
Dimension - D inch
1.31 in
Dimension - Height inch
6.66 in
Dimension - Pad Width inch
1.31 in
Dimension - Thread Size
1/2-13
Dimension - Threads per inch
13

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Package Contents
U-Bolt

Ressources et téléchargements

Avis aux clients