B
* Image représentative
B

N12 JIC Lift-Off Cover 14X12X6 Carbon Steel - Gray

Marque:

Wiegmann

No de catalogue:

B141206

N12 JIC Lift-Off Cover 14X12X6 Carbon Steel - Gray.

The Hubbell Wiegmann B Series JIC box is a standard or the automotive industry but has wide application in other industries. The box incorporates a chain secured lift off cover and is designed to safeguard components against exposure to dust, dirt, oil and water.

Détails du produit

General

Application
The Hubbell Wiegmann B Series JIC box is a standard of the automotive industry but has wide application in other industries. The box incorporates a chain secured lift off cover and is designed to safeguard components against exposure to dust, dirt, oil, a
Color
Construction
Continuously Welded Seams
Cover Type
Lift Off
EU RoHS Indicator
Yes
Finish Type
Textured
Latches Type
Clamps
Material
Carbon Steel
Mounting Type
External Mounting Plates
Type
Enclosure
UPC
786725330904

Dimensions

Depth
6 in
Height
14 in
Weight
17 lb
Width
12 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1

Ressources et téléchargements