N4
* Image représentative
N4

N4 Porte simple murale 16X20X6 Acier au carbone - Gris

Marque:

Wiegmann

No de catalogue:

N4162006

N4 Porte simple murale 16X20X6 Acier au carbone - Gris.

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.

Détails du produit

Général

Application
Intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dus
Construction
Continuously Welded Seams
Couleur
Ansi-61 gris lisse
Indicateur EU RoHs
Yes
Matériau
Carbon Steel
Nombre de portes fixes
1
Type
Enclosure
Type de couvercle
Door
Type de fini
Smooth
Type de loquet de verrouillage
Clamps;Hasp and Staple
Type de montage
External Mounting Feet
UPC
786725370085

Dimensions

Capacité en pieds cubes
5120 cu.in
Hauteur
16 in
Largeur
20 in
Poids
33 lb
Profondeur
16 in

Certifications et conformité

Classe NEMA nominale
4
Enregistré pour certification
  • cULus
  • IEC
Enregistré UL
Yes

Logistique

Quantité dans l'emballage
1