HUBBELL CANADA
SSN4
* Image représentative
SSN4

N4X Pince murale pour porte simple 36X30X8 Acier inoxydable 304

Marque:

Wiegmann

No de catalogue:

SSN4363008

N4X Pince murale pour porte simple 36X30X8 Acier inoxydable 304.

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

Détails du produit

Général

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.

Catalog Number

SSN4363008

Construction

Continuously Welded Seams

Indicateur EU RoHs

Yes

Matériau

Stainless Steel

Nombre de portes fixes

1

Ouvertures défonçables

No

Série

SSN4

Type

Enclosure

Type de loquet de verrouillage

Clamps

Type de montage

External Mounting Feet

UPC

786725376001

Dimensions

Capacité en pieds cubes

11700 cu.in

Hauteur

10 in

Largeur

30 in

Poids

88 lb

Profondeur

39 in

Certifications et conformité

Classe NEMA nominale

4X

Enregistré pour certification

  • cULus
  • IEC

Enregistré UL

Yes

Logistique

Quantité dans l'emballage

1

Ressources et téléchargements