WBP_H0751_PRODIMAGE
WBP_H0751_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions

Kellems Wire Management, Liquidtight System, Straight Male Liquid Tight Connector, 1 1/2", Steel, Insulated

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

H1501

Kellems Wire Management, Liquidtight System, Straight Male Liquid Tight Connector, 1 1/2", Steel, Insulated.

Product details

General

Application
Color
EU RoHS Indicator
Contact Manufacturer
Material
Iron, Zinc Plated
Performance
  • Environmental - Operating Temperature - –60°F to +1000°F (–51°C to +538°C)
  • Environmental - Hazardous Locations - NEC Reference -Class I, Div. 2 - 501-10(A)(3)B, Class II, Div. 1 - 502-10(A)(2), Class II, Div. 2 - 502-10(A)(3), Class III, Div. 1 - 503-10(A)(2), Class III, Div. 2 - 503-10(B)
Style
Straight
Type
UPC
783585035161

Dimensions

Dimension - L Length Overall mm
2.219 in
Dimension - Thread Size
1-1/2"-11-1/2 NPT
Dimension - Width mm
2.500 in
Trade Size
1 1/2

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • UL 514B
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5

Resources and downloads