WBP_P0759NBK_PRODIMAGE
WBP_P0759NBK_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions

Kellems Wire Management, Liquidtight System, PolyTuff® Non-Metallic Liquidtight Fittings, 90 Degree Male Liquid-Tight Connector, 1/2", Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

P0509NBK

Kellems Wire Management, Liquidtight System, PolyTuff® Non-Metallic Liquidtight Fittings, 90 Degree Male Liquid-Tight Connector, 1/2", Black.

Product details

General

Application
Fittings are to be used with PolyTuff® I and PolyTuff® II
Color
EU RoHS Indicator
Yes
Material
Nylon
Performance
  • Environmental - Flammability - UL 94X-2
  • Environmental - Operating Temperature - –30°F to +225°F (–34°C to +107°C)
Style
90°
Type
PolyTuff® Non-Metallic Liquidtight Fittings
UPC
783585810003

Dimensions

Dimension - L Length Overall mm
2.91 in
Dimension - Thread Size
1/2" NPT
Height
1.98 in
Trade Size
1/2

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • UL Listed:UL50 Type 4X, 12 and 13
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25
Pallet Quantity
5400