WBP_P1259NGY_PRODIMAGE
WBP_P1259NGY_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions

Kellems Wire Management, Liquidtight System, PolyTuff® 90 Degree Male Liquid Tight Connector, 1 1/4", Non-Metallic, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

P1259NGY

Kellems Wire Management, Liquidtight System, PolyTuff® 90 Degree Male Liquid Tight Connector, 1 1/4", Non-Metallic, Gray.

Product details

General

Application
Fittings are to be used with PolyTuff® I and PolyTuff® II
Color
EU RoHS Indicator
Yes
Material
Nylon
Performance
  • Environmental - Flammability - UL 94X-2
  • Environmental - Operating Temperature - –30°F to +225°F (–34°C to +107°C)
Style
90°
Type
PolyTuff® Non-Metallic Liquidtight Fittings
UPC
783585334356

Dimensions

Trade Size
1 1/4

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • UL Listed:UL50 Type 4X, 12 and 13

Logistics

Carton Quantity
5
Pallet Quantity
1575

Resources and downloads

Installation Manuals

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions