WBP_PS0389NBK_PRODIMAGE
WBP_PS0389NBK_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
WBP_PS0389NBK_straight_PRODIMAGE

Kellems Wire Management, Liquidtight System, SwivelLok® Multi-Position Male Liquid Tight Connector, 3/8", Non-Metallic, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PS0389NBK

Kellems Wire Management, Liquidtight System, SwivelLok® Multi-Position Male Liquid Tight Connector, 3/8", Non-Metallic, Black.

Product details

General

Application
Color
EU RoHS Indicator
Yes
Material
Nylon
Performance
  • Environmental - Flammability - UL 94X-2
  • Environmental - Operating Temperature - –30°F to +225°F (–34°C to +107°C)
Style
SwivelLok® Multi-Position
Type
UPC
783585525426

Dimensions

Trade Size
3/8

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • UL Listed:UL50 Type 4X, 12 and 13
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25
Pallet Quantity
6400