- Nos marques
- Carrières
- Durabilité
- Produits
-
Produits
-
Produits
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Patch Cords
-
Patch Cords
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- Voir tout Racks and Enclosures Catégories
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Pulling Grips
- Tool Accessories
-
-
Underground Construction
-
Underground Construction
- Boxes
- Pedestals & Pads
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Fasteners and Velcro
- Voir tout Wire/Cable/Hose Management Catégories
-
- Voir tout Data & Communications Catégories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
- NEC Series
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- Voir tout Compression Connectors and Terminals Catégories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
- Grounding and Bonding
-
HVAC
-
HVAC
- HVAC
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Industrial Controls
-
Industrial Controls
- Switches
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- Voir tout Mechanical Connectors and Terminals Catégories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- Power Quality & Conversion
-
ToolAssistPRO™ Products
-
ToolAssistPRO™ Products
- All Ergo Balancers
- Festoon
- Jibs & Booms
- Mobile Carts
- Torque Arm
- Voir tout ToolAssistPRO™ Products Catégories
-
- Tools, Dies & Accessories
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- Voir tout Electrical & Electronic Catégories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Flood Lighting
- Landscape
- Wall Mount
-
- Design Series
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Flood Lighting
- Linear Lighting
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
-
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- Accessories
- Bath & Vanity
- Ceiling Fans
- Ceiling Mount
- Chandeliers
- Voir tout Residential Indoor Lighting Catégories
-
-
Residential Outdoor Lighting
-
Residential Outdoor Lighting
- Accessories
- Bulkhead
- Ceiling Fans
- Ceiling Mount
- Cylinders & Squares
- Voir tout Residential Outdoor Lighting Catégories
-
- Voir tout Lighting & Controls Catégories
-
-
Power & Utilities
-
Power & Utilities
-
Arresters
-
Arresters
- Substation (IEC)
-
- Connectors
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Hardware
- Multi-Connection Secondary Termination
- Pedestals
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Boxes
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Brackets
- Clamps & Clips
- Fasteners
- Platforms
- Straps, Spacers & Links
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- Voir tout Power & Utilities Catégories
-
-
-
Solutions
Des solutions qui vous aident à réussir.
Hubbell propose une variété de produits pour résoudre les défis commerciaux, augmenter l'efficacité énergétique, améliorer la sécurité, fonctionner dans des environnements difficiles, gérer votre câblage et améliorer les systèmes de mise à la terre dans et autour des structures des bâtiments.
-
Solutions
-
Solutions
-
Des solutions qui vous aident à réussir.
Hubbell propose une variété de produits pour résoudre les défis commerciaux, augmenter l'efficacité énergétique, améliorer la sécurité, fonctionner dans des environnements difficiles, gérer votre câblage et améliorer les systèmes de mise à la terre dans et autour des structures des bâtiments.
- Solutions En Vedette
-
-
Marchés
Aperçu des Marchés que nous servons.
Cette vidéo de 3 minutes présente les produits Hubbell utilisés dans le monde entier et dans notre vie quotidienne. Découvrez nos produits électriques, électroniques, d'éclairage, de datacom et de services publics (électricité, gaz, eau) utilisés dans divers environnements.
-
Marchés
-
Marchés
-
Aperçu des Marchés que nous servons.
Cette vidéo de 3 minutes présente les produits Hubbell utilisés dans le monde entier et dans notre vie quotidienne. Découvrez nos produits électriques, électroniques, d'éclairage, de datacom et de services publics (électricité, gaz, eau) utilisés dans divers environnements.
- Marchés En Vedette
-
-
Ressources
RessourcesNotre Compagnie
-
Ressources
-
Ressources
- Ressources
- Notre Compagnie
- Ressources numériques
-
- English
- Francais
- Nos marques
- Carrières
- Durabilité
- Produits
-
Produits
-
Produits
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Patch Cords
-
Patch Cords
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- Voir tout Racks and Enclosures Catégories
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Pulling Grips
- Tool Accessories
-
-
Underground Construction
-
Underground Construction
- Boxes
- Pedestals & Pads
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Fasteners and Velcro
- Voir tout Wire/Cable/Hose Management Catégories
-
- Voir tout Data & Communications Catégories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
- NEC Series
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- Voir tout Compression Connectors and Terminals Catégories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
- Grounding and Bonding
-
HVAC
-
HVAC
- HVAC
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Industrial Controls
-
Industrial Controls
- Switches
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- Voir tout Mechanical Connectors and Terminals Catégories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- Power Quality & Conversion
-
ToolAssistPRO™ Products
-
ToolAssistPRO™ Products
- All Ergo Balancers
- Festoon
- Jibs & Booms
- Mobile Carts
- Torque Arm
- Voir tout ToolAssistPRO™ Products Catégories
-
- Tools, Dies & Accessories
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- Voir tout Electrical & Electronic Catégories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Flood Lighting
- Landscape
- Wall Mount
-
- Design Series
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Flood Lighting
- Linear Lighting
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
-
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- Accessories
- Bath & Vanity
- Ceiling Fans
- Ceiling Mount
- Chandeliers
- Voir tout Residential Indoor Lighting Catégories
-
-
Residential Outdoor Lighting
-
Residential Outdoor Lighting
- Accessories
- Bulkhead
- Ceiling Fans
- Ceiling Mount
- Cylinders & Squares
- Voir tout Residential Outdoor Lighting Catégories
-
- Voir tout Lighting & Controls Catégories
-
-
Power & Utilities
-
Power & Utilities
-
Arresters
-
Arresters
- Substation (IEC)
-
- Connectors
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Hardware
- Multi-Connection Secondary Termination
- Pedestals
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Boxes
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Brackets
- Clamps & Clips
- Fasteners
- Platforms
- Straps, Spacers & Links
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- Voir tout Power & Utilities Catégories
-
-
-
Solutions
Des solutions qui vous aident à réussir.
Hubbell propose une variété de produits pour résoudre les défis commerciaux, augmenter l'efficacité énergétique, améliorer la sécurité, fonctionner dans des environnements difficiles, gérer votre câblage et améliorer les systèmes de mise à la terre dans et autour des structures des bâtiments.
-
Solutions
-
Solutions
-
Des solutions qui vous aident à réussir.
Hubbell propose une variété de produits pour résoudre les défis commerciaux, augmenter l'efficacité énergétique, améliorer la sécurité, fonctionner dans des environnements difficiles, gérer votre câblage et améliorer les systèmes de mise à la terre dans et autour des structures des bâtiments.
- Solutions En Vedette
-
-
Marchés
Aperçu des Marchés que nous servons.
Cette vidéo de 3 minutes présente les produits Hubbell utilisés dans le monde entier et dans notre vie quotidienne. Découvrez nos produits électriques, électroniques, d'éclairage, de datacom et de services publics (électricité, gaz, eau) utilisés dans divers environnements.
-
Marchés
-
Marchés
-
Aperçu des Marchés que nous servons.
Cette vidéo de 3 minutes présente les produits Hubbell utilisés dans le monde entier et dans notre vie quotidienne. Découvrez nos produits électriques, électroniques, d'éclairage, de datacom et de services publics (électricité, gaz, eau) utilisés dans divers environnements.
- Marchés En Vedette
-
-
Ressources
RessourcesNotre Compagnie
-
Ressources
-
Ressources
- Ressources
- Notre Compagnie
- Ressources numériques
-
- English
- Francais
B2125
ID catalogue : B2125
- PVC core with corrugated walls bonded to PVC jacket
- Non-metallic construction ends metal fatigue and separation problems
- Handles twists, turns, bends, switchbacks and straightaways with ease
- Noyau en PVC avec parois ondulées collées à la gaine en PVC
- La construction non métallique met fin aux problèmes de fatigue et de séparation du métal
- Gère facilement les torsions, les virages, les virages, les virages en arrière et les lignes droites
Wet and Damp Locations
Ajouter à la liste de projets
Plus d'options
Détails du produit
Générale
Application | UL1660 |
Capacité de charge | Extra Flexible |
Couleur | Noir |
Matériau | Co-extruded rigid and flexible PVC |
Performance |
|
Type | PolyTuff® II Liquidtight Tubing |
Type de fini | Ribbed |
Type d’article | Standard Product |
UPC | 783585333274 |
Dimensions
Largeur | 1.65 in |
Longueur | 100 ft |
Taille du marché | 1 1/4 |
Évaluations électriques
Tension nominale | 300 V |
Certifications et conformité
Norme(s) de l’industrie |
|
Logistique
Nombre d’unités sur la palette | 600 |
Quantité dans l’emballage | 100 |
Ressources/téléchargements
Spécifications
Page du catalogue
Garantie
Vidéos
Kellems Wire Management Solutions
Please wait, preparing to download your file.