WBP_G1100_PRODIMAGE
WBP_G1100_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+1
WBP_G1100_detail_PRODIMAGE

Kellems Wire Management, Liquidtight System, Non-Metallic PolyTuff® I Conduit, Gray, 2", 50 feet

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

G1200

Kellems Wire Management, Liquidtight System, Non-Metallic PolyTuff® I Conduit, Gray, 2", 50 feet.

Emplacements humides et mouillés

Product details

General

Application
Color
EU RoHS Indicator
Yes
Finish Type
Lisse
Item Type
Standard Product
Load Capacity
Extra Flexible
Material
Co-extruded rigid and flexible PVC
Performance
  • Electrical - Voltage Rating - 600V Maximum
  • Environmental - Operating Temperature - Dry Env. 0°F to +140°F (-18°C to +60°C)
  • Environmental - Operating Temperature - Oil Env. 0°F to +158°F (-18°C to +70°C)
  • Environmental - Operating Temperature - Wet Env. 0°F to +140°F (-18°C to +60°C)
Type
UPC
783585333687

Dimensions

Length
50 ft
Trade Size
2
Width
2.36 in

Electrical Ratings

Voltage Rating
600 V

Certifications And Compliance

Industry Standard(s)
  • Meets Requirements Of NEC
  • UL Listed 1660. Approved For Outdoor And Direct Burial

Logistics

Carton Quantity
50
Pallet Quantity
350