WBP_074093542_PRODIMAGE
WBP_074093542_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+1
WBP_074093542_alt_PRODIMAGE

Kellems Wire Management, Liquidtight System, 90 Degree, 2", Insulated with Mesh

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

074093548

Kellems® Liquidtight System, 90°, 2" Insulated with Mesh.

  • Helps prevent conduit pull-out and damage at fitting
  • Reduces equipment downtime

Product details

General

Material
Steel Fitting, Stainless Steel Mesh
Performance
  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)
Series
Liquidtight Conduit
Style
For Metal & Non-Metallic PolyTuff I
Type
UPC
783585332031

Dimensions

Conduit Trade Size
2 in

Certifications And Compliance

Industry Standard(s)
UL Listed