text.skipToContent text.skipToNavigation

NX Bluetooth® Radio Bridge with Real Time Clock

Par Hubbell Control Solutions 

Nom de la collection :  NX Distributed Intelligence

Par Hubbell Control Solutions
Nom de la collection :  NX Distributed Intelligence
The NXBTC Bluetooth® Radio Bridge provides a wireless communication bridge for communication via iOS® or Android™ smart device Apps. The compact bridge connects to and is powered by an NX SmartPORT™. The NXBTC uses Bluetooth technology allowing the radio to easily pair with the smart phone. Communication with the NX system for setup and control requires installation of the NX iOS or Android App on the smart device. The NXBTC version of the Bluetooth Radio Bridge contains a Real Time Clock chip and allows schedules to be downloaded and run in stand-alone NXRC Room Controller applications without a network. The NXBTC version also provides password protection for user access preventing unauthorized Bluetooth connection of a smart device.
  • Bluetooth Technology (Version 4.1)
  • Easily pairs with smart phone
  • NX App available for free download from Apple® and Google Play™ store
  • NXBTC provides clock function for scheduling
  • LED status indicates successful connections
  • Simple RJ45 plug-in connection to NX SmartPORT
  • Powered from the SmartPORT
  • Low voltage device: 24VDC
  • NXBTC is cULus listed for use in a return air plenum
  • Five-year limited warranty

Détails du produit

Générale

Enregistrements UL
Technologie Bluetooth
Type Controls
Type de projet
  • New Construction
  • Retrofit

Certifications et conformité

Norme(s) de l’industrie
  • cULus
  • FCC Approved

Ressources/téléchargements

Articles stockés

Numéro de catalogue Code CUP Description du produit
Numéro de catalogue NXBTC Code CUP 640181723000 Description du produit