text.skipToContent text.skipToNavigation

NX Lighting Control Panel Relay Channel Barrier

Par Hubbell Control Solutions 

Nom de la collection :  NX Distributed Intelligence

Par Hubbell Control Solutions
Nom de la collection :  NX Distributed Intelligence
The Hubbell Control Solutions NX Relay Channel Barrier provides a code gauge steel separation between any two relays in the NX lighting control panel. This facilitates the code required isolation of relays controlling emergency circuits from relays controlling normal lighting circuits. The NXP2-PBAR can be used to section off part of a high voltage relay channel in a NX panel for other requirements as well. The optional barriers are ordered separately in pairs for field installation.
  • Field installed
  • Code gauge steel construction
  • Installs between any two relays
  • Complies with emergency circuit requirements
  • Universal fit, left or right side of panel
  • 5 year limited warranty

Détails du produit

Générale

Conditions environnementales Indoor
Couleur Gray
Durée de la garantie 5 Years
Matériau de construction - Unité principale Code gauge steel
Série NXP2 Series
Température fonctionnement 32°F to 112°F (0°C to 50°C)

Dimensions

Largeur 4.23 in
Profondeur 3.41 in

Ressources/téléchargements

Articles stockés

Numéro de catalogue Code CUP Description du produit
Numéro de catalogue NXPBAR Code CUP 640181721778 Description du produit Relay channel barriers for NXP series lighting control panel, set of two