Hubbell Canada_72151K
Hubbell Canada_72151K
play
3D View
Made in Canada

4-11/16 In. Square Box, 1-1/2 In. Deep, 30 Cu. In., With Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (30-Pack), 72151K

Marque:

TradeSelect

No de catalogue:

72151K

4-11/16 In. Square Box, 1-1/2 in. Deep, 30 Cu. In., with Raised Ground Screw, with Concentric, 1/2 & 3/4 in. KO (30-Pack).

Détails du produit

General

Application
Boxes are installed in ceiling or wall junctions or stove & dryer receptacles. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.
Bracket Type
No Bracket
Color
Drawn or Welded
Drawn
Gangable
No
Knockouts
6 x 1/2 in, 2 x 3/4 in, 6 x ½-3/4 in Comb ination
Knockouts - Bottom
2 x 1/2in, 2 x ½-3/4in Combination
Knockouts - End
4 x ½-3/4in Combination
Knockouts - Side
4 x 1/2in, 2 x 3/4in
Material
Steel
Number of Gang(s)
2-Gang
Plaster Ears
No
Type
Square Box, Box
UPC
626463002285
Wiring System
Conduit

Dimensions

Actual Depth
1.5 in
Raised Ground
Yes
Weight
0.65 lb

Certifications And Compliance

Certified Listed
CSA

Logistics

Carton Quantity
30
Pallet Quantity
1260

Ressources et téléchargements

Dessins de vente

Modèle AR 3D