Hubbell Canada_54151LHB
Hubbell Canada_54151LHB
Made in Canada

4 In. Octagon Box, 1-1/2 In. Deep, 15 Cu. In., With Side Bracket, Raised Ground Screw, 1/2 In. Ko, Cable Pryouts, Nmd90 (50-Pack), 54151LHB

Marque:

TradeSelect

No de catalogue:

54151LHB

4 In. Octagon Box, 1-1/2 in. Deep, 15 Cu. In., with Side Bracket, Raised Ground Screw, 1/2 in. KO, Cable Pryouts, NMD90 (50-Pack).

Combination screw heads provide for faster installation, Self-tapping screws virtually eliminate stripping

Détails du produit

General

Application
Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Extension rings provide a means for adding additional cubic capacity.
Bracket Setback
0.4375
Bracket Type
B, Side Bracket
Color
Drawn or Welded
Welded
Ends Cable
8
Gangable
No
Knockouts
2 x 1/2 in
Knockouts - Bottom
1 x 1/2in
Knockouts - End
1 x 1/2in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Sub Brand
tradeSELECT
Type
Octagonal Box, Box
UPC
626463021118
Wiring System
Non-Metallic Sheathed (NMD) 14/2 8/3

Dimensions

Actual Depth
1.5 in
Raised Ground
Yes
Weight
0.55 lb

Conductor Related

Cable Entry
NMD Clamp

Certifications And Compliance

Certified Listed
CSA
Industry Standard(s)
CSA Certified

Logistics

Carton Quantity
50
Pallet Quantity
2250

Ressources et téléchargements

Dessins de vente