Hubbell Canada_54C94_image
Hubbell Canada_54C94_image
play
3D View
Made in Canada

4 In. Octagon Box Cover, Flat Cover, Toggle Switch (50-Pack), 54C94

Marque:

TradeSelect

No de catalogue:

54C94

4 In. Octagon Box Cover, Flat Cover, Toggle Switch (50-Pack).

Rugged metallic construction

Détails du produit

General

Application
Covers are used to close an outlet box. Switches or receptacles may be installed into octagon boxes by using covers 54-C-62, 54-C-64, 54-C-65 or 54-C-94.
Bracket Type
No Bracket
Color
Material
Steel
Number of Gang(s)
1-Gang
Sub Brand
tradeSELECT
Type
Flat Cover, Cover
UPC
626463002902

Dimensions

Actual Depth
0.051 in
Raised Ground
No
Weight
0.17 lb

Certifications And Compliance

Certified Listed
CSA
Industry Standard(s)
CSA Certified

Logistics

Carton Quantity
50
Pallet Quantity
9450

Ressources et téléchargements

Dessins de vente

Modèle AR 3D