Hubbell Canada_55171-k copy
Hubbell Canada_55171-k copy
play
3D View
Made in Canada

Extension Ring For 4 In. Octagon Box, 2-1/8 In. Deep, 21 Cu. In., With Concentric, 1/2 & 3/4 In. Ko (50-Pack), 55171K

Marque:

TradeSelect

No de catalogue:

55171K

Extension ring for 4 In. Octagon Box, 2-1/8 in. Deep, 21 Cu. In., with Concentric, 1/2 & 3/4 in. KO (50-Pack).

Combination screw heads provide for faster installation, Self-tapping screws virtually eliminate stripping

Détails du produit

General

Application
Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Extension rings provide a means for adding additional cubic capacity.
Bracket Type
No Bracket
Color
Drawn or Welded
Drawn
Gangable
No
Knockouts
2 x 1/2 in, 2 x ½-3/4 in Comb ination
Knockouts - End
2 x ½-3/4in Combination
Knockouts - Side
2 x 1/2in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Sub Brand
tradeSELECT
Type
Extension Ring
UPC
626463002254
Wiring System
Conduit

Dimensions

Actual Depth
2.125 in
Raised Ground
No
Weight
0.4 lb

Certifications And Compliance

Certified Listed
CSA
Industry Standard(s)
CSA Certified

Logistics

Carton Quantity
50
Pallet Quantity
1800

Ressources et téléchargements

Dessins de vente

Modèle AR 3D