text.skipToContent text.skipToNavigation

GO-8670-31

Par Killark 

ID catalogue : GO-8670-31

Par Killark
ID catalogue :  GO-8670-31
DISCONTINUED - G Series - 110V To 6V Transformer For Use With GOB3 Series Pilot Lights.

  • Transformer for GO Pilot Light, 110V-6V
  • Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

    Ajouter à la liste

    Plus d'options

    Où acheter
    Obtenir un devis

    Détails du produit

    Générale

    Action Transformer
    Application For use with G Series custom control panel operators.
    Indicateur EU RoHs Contact Manufacturer
    Série GO
    Type Transformer
    UPC 783936039749

    Dimensions

    Poids brut de l’emballage 0.8

    Ressources/téléchargements