text.skipToContent text.skipToNavigation

YF0225ID

Par Burndy 

ID catalogue : YF0225ID

Par Burndy
ID catalogue :  YF0225ID
Elect Cu Single Insul Wire Ferrules, Smooth Funnel Entry, 2 AWG, 1.53" L, Tin Plated, Red, For use on Cu Cond.

Features: Ferrules Are Electrical Connectors Used To Terminate Stranded Wires, Creating A Quality, Reliable Connection By Ensuring Each Wire Strand Conducts Current When Properly Crimped, Especially Useful When Multiple Reconnections Could Be Necessary Within Terminal Blocks Or Other Similar Devices, No Breakage Of Wire Strands When Wire Is Bent, Under Stress Or In A Vibration Environment, Twin Ferrule Designs Allow Two Individual Stranded Conductors To Be Connected To The Same Termination, Most Beneficial In Jumpering Or Other Similar Applications, Both Styles (Single And Twin) Offer The Same Features And Benefits.The YF-TOOL Series Has Been Designed To Crimp Both The Bare (Type YF-UI) And Insulated (Type YF-I) Ferrules, Made Of Electrolytic Copper, Tin Plated, Smooth Funnel Entry To Make Wire Insertion Easier, Secure Contacting Even After Multiple Reconnections, Long-Term Contact Resistance, No Fraying Of Strands, No Breakage Of Wire Strands When Wire Is Bent, Under Stress Or In Vibration Environment, Rohs Compliant, Series: D, Recommended Tooling: YF0801TOOL, YF0401TOOL

Ajouter à la liste

Plus d'options

Où acheter
Obtenir un devis

Détails du produit

Générale

Application For Use On Copper Conductor
Indicateur EU RoHs Yes
Isolation Y
Marque des goujons FERRULES
Matériau Copper
Plaqué Y
Type Bootlace Ferrule
Type de connecteur End Termination
Type de placage Tin - Electro Plated
UPC 781810483619
UPC 12 Digit 7818104836199

Dimensions

Dimension - D en pouces 0.34 in
Dimension - D1 en pouces 0.33 in
Dimension - D2 en pouces 0.50 in
Dimension - Longueur côté A en pouces 1.53 in
Dimension - Longueur côté B en pouces 0.98 in

Lié au chef d'orchestre

Conducteurs - Cuivre calibre de fil plein 2 AWG
Conducteurs - Cuivre taille (calibre) Str 2 AWG
Tailles (calibres) de conducteurs 2 AWG
Type de conducteur
  • CU C Solid-Size
  • CU C Str-Size

Certifications et conformité

Certification - ETL No
Certification - Homologué CSA No
Certification - Reconnaissance UL No
Certification - cULus No
Enregistré UL No
Normes - Conformité RoHS CM

Ressources/téléchargements

Avis des clients

Dessins de vente