text.skipToContent text.skipToNavigation

Bornes mécaniques

BGBL1/0

Par Burndy  
ID catalogue : BGBL1/0
Aluminum Lay-in Lug, 1/0-14 AWG, 3/8" Stud, Tin Plated

BGBL250

Par Burndy  
ID catalogue : BGBL250
Aluminum Lay-in Lug, 250 kcmil-#6 AWG, 7/16" Stud, Tin Plated

BGBL4

Par Burndy  
ID catalogue : BGBL4
Aluminum Lay-in Lug, 4-14 AWG, 1/4" Stud, Tin Plated

BGBL4SS

Par Burndy  
ID catalogue : BGBL4SS
Aluminum Lay-in Lug; Stainless Steel Hardware

CL-112S

Par 
ID catalogue : CL-112S
Copper Lay-in Lug 1/0-14 AWG and 0.27 inch stud size.

CL-200S

Par 
ID catalogue : CL-200S
Copper Lay-in Lug 3/0-6 AWG and 0.33 inch stud size.

CL-252S

Par 
ID catalogue : CL-252S
Copper Lay-in Lug 250-6 AWG and 0.33 inch stud size.

CL-50S

Par 
ID catalogue : CL-50S
Copper Lay-in Lug 4-14 AWG and 0.22 inch stud size.

CL1/014TN

Par Burndy  
ID catalogue : CL1/014TN
BURNDY® QIKLUG™ Copper Lay-In Lug

CL250516TN

Par Burndy  
ID catalogue : CL250516TN
BURNDY® QIKLUG™ Copper Lay-In Lug

CL3/0516TN

Par Burndy  
ID catalogue : CL3/0516TN
BURNDY® QIKLUG™ Copper Lay-In Lug

CL501

Par Burndy  
ID catalogue : CL501
Copper Lay-in Lug, 14-4 AWG, #10 Stud

CL501TN

Par Burndy  
ID catalogue : CL501TN
Copper Lay-in Lug, 14-4 AWG, #10 Stud, Tin Plated

CL501TNBULK

Par Burndy  
ID catalogue : CL501TNBULK
BURNDY® QIKLUG™ Copper Lay-In Lug

CL501TNMHWSS

Par Burndy  
ID catalogue : CL501TNMHWSS
BURNDY® QIKLUG™ Copper Lay-In Lug with Stainless Steel Tongue Mounting Hardware included

CL501TNMHWSSG1

Par 
ID catalogue : CL501TNMHWSSG1
BURNDY® QIKLUG™ Copper Lay-In Lug with Stainless Steel Tongue Mounting Hardware included

CL501TNMHWSSST

Par Burndy  
ID catalogue : CL501TNMHWSSST
BURNDY® QIKLUG™ Copper Lay-In Lug

LI-112S

Par 
ID catalogue : LI-112S
Aluminum Lay-in Lug, 1/0-14 AWG, 0.27" Stud Size, Tin Plated.

LI-200S

Par 
ID catalogue : LI-200S
Aluminum Lay-in Lug, 3/0-6 AWG, 0.33" Stud Size, Tin Plated.

LI-252S

Par 
ID catalogue : LI-252S
Aluminum Lay-in Lug, 250-6 AWG, 0.33" Stud Size, Tin Plated.

LI-50S

Par 
ID catalogue : LI-50S
Aluminum Lay-in Lug, 4-14 AWG, 0.22" Stud Size, Tin Plated.
Page 1 de 1