text.skipToContent text.skipToNavigation

LOH121006

Par Wiegmann 

ID catalogue : LOH121006

Par Wiegmann
ID catalogue :  LOH121006
NEMA 3R Lift-Off Hinge 12X10X6 Carbon Steel - Gray
  • Bodies and doors are fabricated from carbon steel
  • Integrated drip cap
  • Door is hinged on the left side with lift-off hinges
  • No knockouts
  • Mounting holes on the back of the enclosure
  • Doors are securely fastened with a padlockable draw latch
  • Grounding provisions are provided
  • ANSI-61 gray polyester powder inside and out
  • Optional back panels are painted with while polyester powder
Ajouter à la liste

Plus d'options

Obtenir un devis

Détails du produit

Générale

Application
  • Designed for use as wiring boxes and junction boxes. Provides protection in
  • outdoor installations against rain, sleet, and snow, or indoors against dripping water.
Couleur Gray
Indicateur EU RoHs No
Matériau Carbon Steel
Méthode de montage Wall Mount
UPC 786725407354

Dimensions

Hauteur 12 in
Largeur 10 in
Poids 11 lb
Profondeur 6 in

Certifications et conformité

Classe NEMA nominale NEMA 3R
Enregistré pour certification
  • UL Listed
  • CSA Listed

Logistique

Quantité dans l’emballage 1

Ressources/téléchargements

Dessins de vente

Modèles 3D

Engineering Drawing

Terms and Conditions