text.skipToContent text.skipToNavigation

LOH242408

Par Wiegmann 

ID catalogue : LOH242408

Par Wiegmann
ID catalogue :  LOH242408
NEMA 3R Lift-Off Hinge 24X24X8 Carbon Steel - Gray
  • Bodies and doors are fabricated from carbon steel
  • Integrated drip cap
  • Door is hinged on the left side with lift-off hinges
  • No knockouts
  • Mounting holes on the back of the enclosure
  • Doors are securely fastened with a padlockable draw latch
  • Grounding provisions are provided
  • ANSI-61 gray polyester powder inside and out
  • Optional back panels are painted with while polyester powder
Ajouter à la liste

Plus d'options

Obtenir un devis

Détails du produit

Générale

Application
  • Designed for use as wiring boxes and junction boxes. Provides protection in
  • outdoor installations against rain, sleet, and snow, or indoors against dripping water.
Couleur Gray
Indicateur EU RoHs No
Matériau Carbon Steel
Méthode de montage Wall Mount
UPC 786725407705

Dimensions

Hauteur 24 in
Largeur 24 in
Poids 51 lb
Profondeur 8 in

Certifications et conformité

Classe NEMA nominale NEMA 3R
Enregistré pour certification
  • UL Listed
  • CSA Listed

Logistique

Quantité dans l’emballage 1

Ressources/téléchargements

Dessins de vente

Modèles 3D

Engineering Drawing

Terms and Conditions