text.skipToContent text.skipToNavigation

PB6

Par Wiegmann 

ID catalogue : PB6

Par Wiegmann
N4 30.5 MM 6 Pushbutton Enclosure 9.5X6.2X3 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Bodies and doors fabricated from 14 gauge steel. Continuously welded seams ground smooth. Closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Captivated cover screws thread into sealed wells. Standard "4-way" pushbutton holes accept all brands of oil-tight push buttons, switches, and pilot lights. Enclosures have internal detachable hinges to hold cover open during wiring, yet permit quick removal. Grounding provisions provided.
  • Ajouter à la liste

    Plus d'options

    Obtenir un devis

    Détails du produit

    Générale

    Application Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.
    Construction Continuously Welded Seams
    Couleur Ansi-61 Gray Textured
    Indicateur EU RoHs Yes
    Matériau Carbon Steel
    Nombre de trous 6
    Série PB
    Type Standard Push Button Enclosure
    Type de couvercle Pushbutton;Screw
    Type de fini Polyester Powder
    Type de montage External Mounting Plates
    UPC 786725430307

    Dimensions

    Hauteur 10 in
    Hauteur actuelle 9.500 in
    Largeur 6 in
    Largeur actuelle 6.250 in
    Poids 6 lb
    Profondeur 10 in
    Profondeur actuelle 9.500 in

    Certifications et conformité

    Classe NEMA nominale 4
    Enregistré UL Yes
    Enregistré pour certification cULus

    Logistique

    Quantité dans l’emballage 1

    Ressources/téléchargements

    Spécifications

    Dessins de vente

    Modèles 3D

    Engineering Drawing

    Terms and Conditions