text.skipToContent text.skipToNavigation

N4121212061PTC

Par Wiegmann 

ID catalogue : N4121212061PTC

Par Wiegmann
ID catalogue :  N4121212061PTC
N412 Single Door Wall-Mount Ultimate 1-Point Handle 12X12X6 Carbon Steel - Gray
  • Bodies and doors fabricated from 14 gauge steel
  • Continuously welded seams ground smooth, less holes and knockouts
  • Doors are interchangeable and easily removed
  • Grounding studs are welded to door and body assuring a positive ground
  • Print pocket is provided
  • Doors are sealed with poured-in place gasket
  • Mounting holes in rear of enclosure
  • Collar studs for mounting optional back panel
  • With 1pt keylocking/padlocking combo handle
Ajouter à la liste

Plus d'options

Obtenir un devis

Détails du produit

Générale

Application Hubbell Wiegmann N4121PTC ULTIMATE Series Enclosures are designed to house and protect electrical and eletronic components from harsh, dirty environments. For use in installations where dirt, dust, oil water, or other contaminants are present. Streamlined
Construction Continuously Welded Seams
Couleur Ansi-61 Gray Smooth
Indicateur EU RoHs Yes
Matériau Carbon Steel
Nombre de portes fixes 1
Type Enclosure
Type de couvercle Door
Type de fini Smooth
Type de loquet de verrouillage 1-Point Handle
Type de montage Mounting Holes
UPC 786725873418

Dimensions

Capacité en pieds cubes 864 cu.in
Hauteur 12 in
Largeur 12 in
Largeur actuelle 12.06 in
Poids 18 lb
Profondeur 6 in
Profondeur actuelle 7.75 in

Certifications et conformité

Classe NEMA nominale 4
Enregistré UL Yes
Enregistré pour certification
  • cULus
  • IEC

Logistique

Quantité dans l’emballage 1

Ressources/téléchargements