ALN4
* Image représentative
ALN4

N4X Porte simple murale 24X24X8 Aluminium

Marque:

Wiegmann

No de catalogue:

ALN4242408

N4X Porte simple murale 24X24X8 Aluminium.

This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. Suitable for use in petro-chemical plants, sewage plants, marine environments and similar installations.

Détails du produit

Général

Application
This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or co
Construction
Continuously Welded Seams
Indicateur EU RoHs
No
Matériau
Aluminum
Nombre de portes fixes
1
Ouvertures défonçables
No
Série
ALN4
Type
Enclosure
Type de loquet de verrouillage
Hasp and Staple
Type de montage
External Mounting Feet
UPC
786725373659

Dimensions

Capacité en pieds cubes
4608 cu.in
Hauteur
24 in
Largeur
24 in
Poids
24 lb
Profondeur
8 in

Certifications et conformité

Classe NEMA nominale
4X
Enregistré pour certification
  • cULus
  • IEC
Enregistré UL
Yes

Logistique

Quantité dans l'emballage
1